Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

General purpose industrial and automotive LGMT 2 grease

SKF General Purpose Industrial and Automotive Bearing Grease LGMT 2
SKF LGMT 2 is mineral oil based, lithium soap thickened grease with excellent thermal stability within its operating temperature range. This premium quality, general purpose grease is suitable for a wide range of industrial and automotive applications.
  • Excellent oxidation stability
  • Good mechanical stability
  • Excellent water resistance and rust inhibiting properties

Typical applications:

  • Agricultural equipment
  • Automotive wheel bearings
  • Conveyors
  • Small electric motors
  • Industrial fans
Available packsizes
PacksizeDesignation
35 g tubeLGMT 2/0.035
200 g tubeLGMT 2/0.2
420 ml cartridgeLGMT 2/0.4
1 kg canLGMT 2/1
5 kg canLGMT 2/5
18 kg pailLGMT 2/18
50 kg drumLGMT 2/50
180 kg drumLGMT 2/180
Technical data
DesignationLGMT 2/(pack size)
DIN 51825 codeK2K-30
NLGI consistency class2
Soap typeLithium
ColourRed brown
Base oil typeMineral
Operating temperature range–30 to +120 °C (–20 to +250 °F)
Dropping point DIN ISO 2176>180 °C (>355 °F)
Base oil viscosity

40 °C, mm²/s
100 °C, mm²/s
110
11
Penetration DIN ISO 2137: 
60 strokes, 10–¹ mm
100 000 strokes, 10–¹ mm
265–295
+50 max. (325 max.)
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–¹ mm
V2F test
+50 max.
‘M’
Corrosion protection 
Emcor:– standard ISO 11007
– water washout test
– salt water test  (100% seawater)
0–0
0–0
0–1*
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C1 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %1–6
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51 811, 110 °C2 max. at 110 °C (230 °F)
* Typical value
SKF logo