Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Boot kit

SKF, your reliable one-stop shop for driveline solutions.

Boots are a critical component to the driveline of a vehicle.
Take advantage of SKF complete range of boot kits:
  • universal boot kits that fit most passenger cars (VKJP 01001/01000) and light commercial vehicles (VKJP 01003).
  • specific boot kits, that include boot, clamps, nut/bolt, grease and all the additional components needed for a complete repair.
  • steering boot kits - universal and specific - equipped with clamps in line with OE specifications for improved reliability and performance.
SKF logo