Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Phosphated CV-Joint

The CV-Joint has a very exposed position, constantly affected by water and dirt which could lead to rust and corrosion on the surface of the CV-Joints.
Corroded and rusty CV-Joints will result in poor fitment of the boot and could cause foreign particles to enter the boot – thus also the CV-Joint. A corroded CV-Joint could also lead to a damaged ABS-ring.

Most of SKF CV-Joints are phosphatized. Phosphatizing is a process of local zinc-treatment to avoid rust. The treatment results in a dark-grey colour of the CV-Joint and ensures a longer lifespan of the product, even in the most polluted environment.
SKF logo