Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Auxiliary pulley

The belt tensioner unit sets the right tension and provides guidance for the belt. The adjustment of tension during mounting is achieved by means of an eccentric or a spring acting against a rear plate. The automatic belt tensioner unit, with its built-in spring and friction system, maintains a constant tension of the belt while the engine is running. The idler pulley is fixed and allows the belt to be correctly wound around the driven component.

Benefits of the SKF auxiliary pulley offer:
  • 540 tensioners/idler kits available
  • 73% coverage of the car parc in Europe
  • all tensioners/idlers are OE quality parts.
SKF logo