Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Timing belt kit with water pump

Kill two birds with one stone !

A happy customer is a loyal customer. Replace both the timing belt and the water pump to:
  • prevent mechanical failures 
  • save time and money for your customers.
Benefits of the SKF offer:
  • more than 200 kits available
  • over 70% coverage of the car parc in Europe
  • all parts are OE quality.
SKF logo