Cookies on the SKF website

SKF uses cookies on our websites to align the information shown as closely as possible to our visitors’ preferences, such as country and language choices.

Will you accept SKF cookies?

Discover the SKF product range:

First generation wheel bearing
Greased and sealed for life, the first generation wheel bearing cuts installation time and virtually eliminates problems caused by improper seal handling and bearing clearances. It is often equipped with a seal, on one side of the bearing unit, including an integrated magnetised ABS impulse wheel.
SKF logo