MTL 01

Manual grease tool with cartridge

The two-hand grease gun MTL 01 is for the manual lubrication of small to mid-size hydraulic equipment. The MTL 01 utilizes 380 g cartridges for chisel paste or grease. The maximum pressure is rated at 300 bar according to DIN 1283. The tool can be used as intermediate replacement for the HTL101.

Features and benefits:

  • Less hand force is needed than for conventional grease tools
  • Increased factor of safety


SKF logo