LP2

Lubrication pinions to lubricate open gear wheels and gear racks

Lubrication pinion LP2

SKF’s standard in lubrication pinions, the LP2 is manufactured from a sturdy, wear-resistant, polyurethane material. These pinions are available in seven different module sizes with various widths and inlet fittings, as well as in corrosion classes C3-L or C5-M-L.

Features and benefits:

  • Modular design
  • Higher rotational speed
  • Reliable lubricant supply
  • Lubrication where needed
  • Wide range of applications

Watch the video to learn more about the LP2

SKF logo