SKF Hybrid Pinion Units

Based on a double row bearing design, SKF Hybrid Pinion Units feature a tapered roller bearing and an angular contact ball bearing in one unit. Matched rings and roller and ball sets provide the required axial clearance. Optimized internal geometry provides specific preload.

Performance benefits
  • Stable pinion shaft position
  • Low power loss
  • Stiffer bearing support in light alloy housing
SKF logo