SKF Hybrid Pinion Units

SKF Hybrid Pinion Unit

Based on a double row bearing design, SKF Hybrid Pinion Units feature a tapered roller bearing and an angular contact ball bearing in one unit. Pre- adjusted bearing  set provide the required axial clearance and is ready to fit without separate shiming process.

Performance Benefits:

  • Provides correct and stable position of pinion shaft
  • Stiffer bearing support in light alloy housing under all operating conditions
  • Reduces operating temperature
  • Reliable  preload adjustment
  • Cost reduction potential by simplified assembly process 
  • Simplified logistics due to less parts
  • Less power loss – improved fuel efficiency

See the full SKF BeyondZero portfolio

SKF logo