SKF Hub Spindle Module

Integrated on a spindle for long life and lower weight

SKF Hub Spindel Module image
Rather than using an HBU2 mounted on a spindle with a fixed nut, the SKF Hub Spindle Module features a bearing clamped to the spindle by a laser-welded washer.
Preloaded during assembly in a narrower range (20% less), the module helps reduce system weight, cost, fuel consumption and maintenance.
SKF logo