SKF needle roller bearings
Ideal for oil-flooded air and refrigeration compressors

Despite their low cross section, SKF needle roller bearings have a high load carrying capacity, making them extremely suitable for bearing arrangements with limited radial space. A wide variety of designs are available, enabling compact, cost-effective bearing arrangements for any compressor requirement.