SKF MultiFlex

Multi-line lubrication systems

Designed for oil, semi-fluid grease and hard grease NLGI grades 000 to 3, SKF MultiFlex multi-line lubrication systems are designed for automatic re-lubrication as well as small circulating oil systems. The SKF MultiFlex pumps are suitable for operating small or medium-sized dual-line systems, especially when driven by electric motors and outlets.

Multi-outlet pumps supply lubricant directly to the lube point without the need for extra metering valves. Each lubrication point thus has its own pumping element. The system design is simple, accurate and reliable. SKF MultiFlex systems include a wide range of multi-outlet pumps from 1 to 32 outlets, and are able to withstand system pressures as high as 3,000 bar.
SKF logo