Filament wound bushings
Delivering truly grease-free lubrication

The SKF virtually maintenance-free and corrosion-resistant solution for axle pivot applications is the result of our combined bearing and sealing knowledge. Combining our filament wound bushing PWM series with the SKF wiper seal, this robust solution accommodates high loads and operates reliably in dirty, corrosive environments. Along with reducing machine downtime, this SKF solution helps keep the machine operator focused on added-value work.