Linear electromechanical actuators

A flexible, cost-effective option

earth
In construction machines, electromechanical actuators are used to lift and lower loads, control throttle and pivot, or adjust devices. They are a cost-effective design option when space is limited, loads are too light for a hydraulic solution, or loads are too heavy for manual operation.

Due to a wide range and a compact design, SKF electromechanical actuators offer an optimized, maintenance-free solution. Robust design provides high reliability even in harsh environments. Operation automation also reduces operator fatigue and increases safety, while the option of remote control operation facilitates even greater productivity.

Click here to read more

SKF logo