The SKF Microlog series

Portable data collectors and analyzers

By allowing users to move from time-based to condition-based maintenance, the SKF Microlog portable data collectors and analyzers can help eliminate unplanned downtime, cut operational costs and optimize manpower resources.

Whether your condition monitoring program is just getting started or moving to the next level, SKF Microlog can handle the many tasks required to perform predictive maintenance on a range of rotating machinery.

Rugged, ergonomic design

Easy to use Microlog units are able to capture data from many sources. The entire Microlog series is supported by SKF @ptitude software, plus application-specific firmware modules that enable additional functionality as required.
SKF logo