SKF LAGF series grease pumps

A full range of high quantity grease packers

SKF LAGF series grease pumps
Featuring low pressure that allows higher stroke volume, SKF LAGF series grease pumps deliver fast grease refills for high-quantity applications. Also suitable for filling SKF grease guns. 
  • Tested and approved for SKF greases
  • Easy to install and ready for use all necessary items included
  • Available for standard SKF 18 and 50 kg (39 and 110 lb) drums
SKF logo