Garter seal with integrated labyrinth

Garter seal with integrated labyrinth used instead of the traditionally seal plus rubber flat for static sealing.
This solution has the following features:
- Housing made of POM material
- Deep groove ball bearing (6204-2Z) with anti-rotational patented SKF system
- Dynamic and static seal