Linear guide for dishwasher

To support the baskets that hold the dishes and pottery are usually adopted 4 plastic rollers.

SKF has designed a unit that improves the friction reduce the free play of the basket and is cost effective.

It can be mounted directly to the dishwasher frame.
SKF logo