Garter seal with integrated labyrinth

Garter seal with  integrated labyrinth used instead of the traditionally seal plus rubber flat for static sealing.

This solution has the following features:

  • Housing is POM
  • 6204-2Z with anti-rotational patented SKF system
  • Dynamic and static seal
  • Units per each washing machine
SKF logo