High temperature operation without lubrication upgrades

The SKF total shaft solution for industrial and hot gas fans

Hot gas fan
The higher the fan speed, the greater the heat generated. Achieving higher speeds often necessitates upgrading from grease lubrication to a more expensive oil-bath method, or an even costlier circulating oil method.

In some cases, however, fan speed can be upgraded without upgrading to a more costly lubrication method. For these situations, the SKF total shaft solution for industrial and hot gas fans is ideal. By addressing various aspects of heat generation, the SKF total shaft solution enables higher speeds, greater throughput, reduced energy consumption, enhanced reliability and extended relubrication intervals.

High temperature operation without lubrication upgrades

SKF logo