SKF laser-guided shaft alignment tools
Misaligned shafts can be costly
A misaligned fan shaft increases vibration and friction, which in turn can increase energy consumption by as much as 20%. Misaligned shafts can also lead to unplanned machinery downtime and higher maintenance costs.
SKF can help
SKF laser-guided shaft alignment tools enable accurate, efficient shaft alignment to prevent machine breakdowns and reduce energy consumption. The tools are easy to use, with a simple three-step process. One model is especially designed for use in safety zones such as petrochemical, gas and pharmaceutical industries.