Single direction angular bearings for screw drives

BSA / BSD (BS) series

Single direction angular contact thrust ball bearings in the BSA and BSD (BS) series are characterized by superior axial stiffness and high axial load carrying capacity. Double direction angular contact thrust ball bearings in the BEAS series were developed for machine tool applications where space is tight and easy mounting is required. Bearings in the BEAM series can be bolt-mounted to an associated component. Cartridge units provide another solution for simple and quick mounting. Units in the FBSA (BSDU and BSQU) series incorporate SKF-SNFA single direction angular contact thrust ball bearings.
SKF logo