Bearing housings

SED 31 500 bearing housing
SKF has a range of bearing housings that are an efficient method for mounting rolling bearings in many onboard applications, including Z-drive shaft lines, fans, propulsion shaft lines and more. The housing designs enable:
  • Long service life of the bearing
  • Easy installation
  • Proper lubrication conditions
  • Correct sealing solution
  • Condition monitoring

In addition, SKF housings can be installed on the self-aligning machine foot

SKF Vibracon for fast and reliable alignment.
SKF logo