Oncology

Oncology

The highest level of precision and repeatability is needed for these kinds of treatment machines. Collimators should shape any geometric form, to be exact and precise during treatment, while the patient table has all degrees of freedom. For more precise motion, contact SKF.

Technical features

  • Shorter examination times
  • High accuracy in mechanical motion
  • Easy patient table access
  • Increasing regulation and norms (UL/EN 60601)
  • Lifetime usage without maintenance

Functional benefits

  • Cutting-edge technology with increased speed
  • Knowledge in high-precision rotation and linear motion
  • Solutions for ultimate load-carrying capacity
  • Products in compliance with norms and regulations
  • Virtually maintenance-free solutions

Return to imaging solutions

Return to imaging applications

Solutions

Applications

SKF logo