Linear actuators

Linear actuators

Combining compact design with maximum speed and load capabilities, SKF actuators enable a range of Trendelenburg headrest and footrest positioning solutions. Smooth, silent operation helps ensure patient comfort and ease of operation. Most SKF actuators are UL-approved for medical applications.

Technical features

  • Goes with 24 VDC or 120/230 VAC
  • Different designs in different ranges
  • IP66 as standard
  • UL/EN 60601-1 approved
  • Integrated brake to maintain self-locking

Functional benefits

  • Long life
  • Quiet running
  • Full system offer with control and operating units
  • Safe, high push/pull load
  • Virtually maintenance free

Other imaging solutions

SKF logo