Ladle turrets

Production-critical and tough to monitor

Holding and exchanging ladles full of molten steel involves slow rotating speeds, 180° rotation, impact loads and high tilting forces. Unplanned stops or failures can cause serious production losses. Yet traditional monitoring technologies are poorly equipped to detect developing failures.
Increase reliability with SKF
SKF solutions can help ladle turrets and components handle these inherent application challenges. Whether they minimize bearing stresses or enable effective fault detection, SKF solutions are helping mills cut costs and boost uptime.

SKF solutions for ladle turrets

SKF logo