Harsh conditions and high energy costs

pump installation
Whether drawing crude from the sea floor, pumping slurry on land, or moving chemicals through a processing plant, pumps are essential to oil, gas and hydrocarbon production.

For pump operators, increasing Mean Time Between Failures despite extreme operating conditions is a key challenge. But so is reducing energy consumption, as it accounts for 45% of total pump ownership costs.

SKF can help

SKF engineering knowledge, tools and technologies can drive high pumping performance in the most extreme conditions. SKF solutions will improve application uptime, slash energy and maintenance costs, and enhance pump performance and reliability.


SKF logo