Automatic balancing units


In order to cope with the increased demand and EU-legislation of reduced vibrations, SKF works with customizing balancing solutions for angle grinders. In this specific case there is no standard product range - all solution will be customized to perform as good as possible.

External tests show the effect of a customized balancing unit:

  • Vibration reduction up to 70%
  • Increased life length of cutting disc 50%
  • Increased life length of grinding disc 100%

A customized balancing unit should be placed as close as possible to the source of imbalance and will never replace a bearing, since it doesn't carry any external load.

SKF logo