SKF Microlog Inspector
The SKF Microlog Inspector system enables automated machine inspections and seamless sharing of collected data – across the plant or across the planet. Compatible with most Windows Mobile portable devices, this advanced inspection system integrates condition monitoring, workflow management, safety and regulatory inspections, and more in one easy-to-use system.
- Intuitive interface prompts for corrective actions when alarm levels are met
- Inspection data documented for compliance reporting and audits
- Collects velocity, acceleration, temperature and FFT data via wireless sensor
- Supports communication over LAN, USB, WiFi and even cellular data network (3G/GPRS) connections, allowing data transfer to a remote computer
- Shares plant wide data across the entire SKF @ptitude suite, and seamlessly interface to CMMS, ERP or other information management systems