Deep groove ball bearings
_0_0_600_600.jpg)
SKF deep groove ball bearings make excellent locating bearings in traction motors. Deep raceway grooves and the close conformity between the raceway grooves and the balls enable these bearings to accommodate axial loads in both directions, in addition to radial loads, even at high speed.