Plain bearings

To boost safety and reliability, SKF offers rail customers a range of world-class plain bearings, rod ends and bushings that are an economical solution to a number of challenges.
SKF manufacturers spherical plain bearings, rod ends and bushings in various designs and with different sliding contact surface combinations. Each design and combination has characteristic properties which makes it particularly suitable for certain applications.
SKF manufacturers spherical plain bearings, rod ends and bushings in various designs and with different sliding contact surface combinations. Each design and combination has characteristic properties which makes it particularly suitable for certain applications.
Solutions
-
Standard and special spherical plain bearings and rod ends
Versatile, robust and composed of wear-resistant sliding material, these solutions provide excellent performance.
-
AMPEP self-lubricating spherical plain bearings
Virtually maintenance-free, these solutions are excellent when bearing pressures are high, movement slow and maintenance is difficult or even impossible.