Trucks, trailers and buses

Do you want to increase your reliability, sustainability and profitability? SKF wheel-ends are offering 1 000 000 km and more lifetime!

With rising costs for fuel, road fees, drivers and skilled technicians, fleet owners know that to remain profitable they need to look for efficiencies in every area of their operation. The need for fleet operators to increase fleet uptime and reduce total cost of operation (TCO) presents both challenges and opportunities for manufacturers of trucks, trailers and buses. By helping owners and operators address the critical issues - reliability, efficiency and safety - manufacturers can establish market leadership and earn customer loyalty that pays off down the road. Understandably, fleets will favor manufacturers who help them meet tight delivery timetables, reduce maintenance costs, and avoid unplanned breakdowns that result in lost profits and, sometimes, lost customers. The ability to draw on the resources of trusted technical partners will be increasingly critical as manufacturers and tier one suppliers address the pressing challenges of the competitive industry.

SKF can help

With decades of close cooperation with leading truck and trailer manufacturers and their component suppliers, SKF understands the issues that drive your business. This understanding is amplified by the experience of relying on a globally-operated fleet, which is the backbone of SKF Logistics Services. Since the birth of the trucking industry, SKF bearings have set the gold standard for performance in engines, gearboxes, drivetrains and wheel ends. We have pioneered many industry firsts, from unitized truck hubs to advanced sealing systems that have redefined expectations for component service life. SKF is able to take a systems approach to design to keep you at the forefront of developing technologies.


SKF logo