Engine

The Engine is the most demanding part from performance, quality and innovation point of view, in terms of high power and speed conditions, reliability and long service life, safety and high technology components.

Two and three wheelers customers expect:

  • Competitive cost
  • High fuel efficiency
  • Low noise and vibrations
  • Long service life
  • Compact design
  • Safety

To fulfill customers' expectations SKF offers customized solutions based on bearings and units which can perform in severe operating conditions like:

  • Contamination
  • Poor lubrication
  • High temperature
SKF logo