Clutch lifter bearings

With the development of the integrated clutch lifter, SKF is enabling Two and three wheelers manufacturers to move away from such conventional bearing arrangements, helping them to reduce assembly times, costs and weight in the process.
Featuring a compact design and a push pin that is an integral part of the deep groove ball bearing unit, this unitized SKF solution enables better alignment perpendicularly, allowing for a range of benefits. The integrated clutch lifter bearing is one of a growing number of fuel-and cost-efficient solutions from SKF.

Benefits
  • Integrated different components
  • Improve service life and reliability
  • Reduce friction, noise and vibration
  • Cut weight and assembly costs
  • Enable more compact designs
SKF logo