High performance tapered roller bearing

Boost bearing arrangement performance and reliability

SKF Explorer tapered roller bearing
Featuring optimized raceway geometries, improved surface topographies and higher running accuracy, high-performance tapered roller bearings from SKF can help improve performance for high- and intermediate speed shaft bearing arrangements.

These SKF Explorer performance class bearings are especially designed for wind turbine gearboxes and available with black oxidized rollers and rings. Benefits include:
  • Increased gearbox reliability
  • Reduced friction
  • Better lubrication conditions
  • Reduced vibration
  • Lower operating temperature
  • Improved noise level
SKF logo