SKF LubeSelect

Language: English
Format: Web application
Product platform: Lubrication solutions
SKF LubeSelect

SKF LubeSelect is developed by SKF. Through this application, you will access a knowledge base to help you in the selection of an appropriate SKF lubricant for a particular application. You can select a lubricant based on:

Application conditions
Application profiles

By filling in the application conditions, an analysis is made and greases are suggested. This analysis is based on generalized selection rules that are carefully developed with SKF lubrication experts. The suggested greases and oils are a weighed compromise to fulfil the described application conditions as well as possible.

By selecting an application profile that is most similar to your application, these profiles give best-practise suggestions, based on the long experience of SKF business segments, product centres and lubrication experts.

The two approaches are complementary: the application profiles give suggestions "from the field", while the suggestions from application conditions are based on extensive analysis.

Attention: SKF LubeSelect gives lubricant selection suggestions, based on generalised selection rules. It cannot take into account every application detail of the application, and the selection is made from a limited set of greases and oils. You will remain responsible for the lubricant selection that you will make, or the lubricant that you advise to your customer.
Enter promo code
SKF logo