SKF to unveil first BeyondZero solutions for rail at InnoTrans 2014

  • Story

    2014 September 23, 14:00 CEST

    SKF will launch three rail solutions that further the reduction of energy use at this year’s InnoTrans trade fair in Berlin, the first from the SKF BeyondZero portfolio for the railway industry

    Gothenburg, 23 September 2014: SKF will be showing rail customers how its solutions further the reduction of energy use at this year’s InnoTrans trade fair in Berlin, September 23-26. A selection of SKFs current railway offers will be featured, including the first BeyondZero solutions for the sector: the SKF Low Frication Railway Bearing Seal, the SKF Low Weight Railway End Cap and SKF railway wheelset bearing remanufacturing services.

    All of these products and services display SKFs commitment to reducing energy use in the railway industry.  Rail has always been a ‘green’ mode of transport, but these solutions from SKFs BeyondZero portfolio take environmental performance a step further.  These SKF BeyondZero solutions are designed to help reduce CO2 emissions, preserve limited resources and protect the environment from the use and spread of toxic substances.

    The three SKF BeyondZero portfolio products are:

    SKF Low Friction Railway Bearing Seal


    Based on extensive research and development, the SKF Low Friction Railway Bearing Seal used with the SKF CTBU (Compact Tapered Roller Bearing Unit) will reduce frictional moment and wear.  When compared with SKF CTBUs equipped with the previous generation of seals this new generation seal reduces bearing friction torque by 13%. This represents a significant reduction in friction leading to lower power losses and a reduction in the energy used by trains.

    SKF Low Weight Railway End Cap


    By optimizing the geometry of a previous generation end cap, SKF engineers have reduced its weight by up to 37%. The result is the SKF Low Weight Railway End Cap – a railway bearing end cap that weighs just 3,76 kg. Its optimized design, featuring a water tight end cap to prevent water ingress, boosts rail fleet energy efficiency and reduces environmental impact.

    SKF Railway Wheelset Bearing Remanufacturing services


    Bearings remanufactured or reconditioned by SKF offer up to 55% cost savings compared to new bearings. SKF railway wheelset bearing remanufacturing services are performed by SKF on a variety of railway bearing unit types according to SKF specifications. Remanufactured bearings from SKF offer comparable performance to new bearings but at a significantly lower cost.

    Visitors to InnoTrans will find SKF in Hall 22A, Booth 606

    Aktiebolaget SKF
         (publ)

    For further information, please contact:
    Press Relations:
    Monique Turner, +1 267 436 6836; +1 215 801 8722;  Monique.Turner@skf.com


    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401. www.skf.com

    ® SKF is a registered trademark of the SKF Group.
    ™ BeyondZero is a trademark of the SKF Group.

  • Image

Download press kit

Press kit (383 KB)

SKF logo