SKF offers new Lincoln high performance lubrication multi-line pump

  • Story

    2014 December 15, 14:00 CEST

    Gothenburg, Sweden, 15 December 2014:  SKF today announced the introduction of its new Lincoln P212 multi-line pump for use in multi-line lubrication systems or as a centralized pump in large progressive systems. Developed for demanding environments, this reliable pump is suitable for applications including tunnel boring, mining, rubber mixing equipment and various stationary machines with high lubricant consumption, as well as for use with selected sealing compounds.

    The Lincoln P212 multi-line pump provides high volume delivery of grease or oil, utilizing up to 12 elements. Featuring a modular design, the pump is economical and simple to install and maintain, because it no longer requires tubing to combine two or more pump elements. The versatile pump has a powerful 0,55 kW (400 V AC) motor, and its delivery volumes can be adjusted easily per outlet from 150 to 1 480 cm³/h (10 to 90 in³/h) using a 50 Hz motor, or from 180 to 1 776 cm³/h (12 to 108 in³/h) using a 60 Hz motor.

    The Lincoln P212 multi-line pump has a maximum operating pressure of 350 bar (5 070 psi) and works efficiently in temperatures ranging from -20 to +70 °C (-4 to +158 °F). The pump’s durable reservoir has a capacity of 30 liters (7.9 gal.) and is available with an optional ultrasonic sensor for level control. Its integrated stirring paddle keeps the lubricant smooth and easy to feed, even in cold temperatures.

    Aktiebolaget SKF

    For further information, please contact:
    Press Relations:  Monique Turner, +1 267 436 6836; +1 215 801 8722;

    SKF is a leading global supplier of bearings, seals, mechatronics, lubrication systems, and services which include technical support, maintenance and reliability services, engineering consulting and training. SKF is represented in more than 130 countries and has around 15,000 distributor locations worldwide. 

    Annual sales in 2013 were SEK 63,597 million and the number of employees was 48,401.

    ® SKF is a registered trademark of the SKF Group.

  • Image

Download press kit

Press kit (3.4 MB)

SKF logo