CAP32

CAP32

The base for CAP positioning actuator series is the existing CAR Linear Actuators coupled with a potentionmeter to provide  position feed-back. Accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum. This variant is equipped with a ball screw.



Return to linear actuator CAR22

Technical data:
Push load 
up to 3 500 N 
Pull load 
up to 3 500 N 
Speed (full load) 
up to 40 mm/s 
Stroke 
50 to 700 mm 
Voltage 
12/24 V DC or 120/230 V AC 
Operating temperature 
-20 to +50 °C 
Type of protection 
IP 20/44/54 

Technical datasheet
SKF logo