CAR22

CAR22

The CAR range of industrial type actuators offers a unique standard of performance, durability, and reliability. The compact design incorporates well proven parts, like the SKF high efficiency ball screw, a sturdy gearbox assembly and high quality DC and AC motors. All to give the best performance possible with extensive operational life. Individual application requirements can easily be matched thanks to the modular design concept. This variant is equipped with a ball screw.


Technical data:
Push load
up to 1 500 N
Pull load
up to 1 500 N
Speed (full load)
up to 20 mm/s
Stroke
50 to 700 mm
Voltage
12/24 V DC or 120/230 V AC
Operating temperature        
-20 to +70 °C
Type of protection
IP 44/20

Technical datasheet

CAR22+CAP32

SKF logo