Designs and variants

SKF standard assortment

  • bearings in the QJ 2 and QJ 3 series (fig. 1)
  • some sizes in the QJ 10 and QJ 12 series
Bearings with locating slots

Four-point contact ball bearings can be supplied with two locating slots in the outer ring (designation suffix N2, fig. 2):

  • preventing the bearing from turning
  • positioned 180° apart

The dimensions and tolerances of the locating slots are in accordance with ISO 20515 and are listed in table 1.

Cages

SKF four-point contact ball bearings are fitted with one of the cages shown in table 2.

For additional information about the suitability of cages, refer to Cages and Cage materials.

SKF logo