Variants for CARB toroidal roller bearings

Modified adapter sleeve assemblies with designation suffixes E, L and TL are typically available for CARB bearings to prevent the locking device from interfering with the cage:
  • Sleeves with a designation suffix E (fig. 1 and fig. 2)
    • The standard KM lock nut and MB lock washer are replaced with a KMFE lock nut.
    • The standard HM 30 or HM 31 lock nut is replaced with an HME lock nut.
  • Sleeves with a designation suffix L (fig. 3)
    The standard KM lock nut and MB lock washer are replaced with a KML lock nut and MBL lock washer because both have a lower sectional height.
  • Sleeves with a designation suffix TL (fig. 4)
    The standard HM .. T lock nut and MB lock washer are replaced with an HM 30 lock nut and an MS 30 locking clip because both have a lower sectional height.
When using CARB bearings check that there is sufficient space on both sides of the bearing to accommodate axial displacement.
SKF logo