Bearing accessories

To complement our bearings, SKF supplies a wide assortment of bearing accessories, such as adapter sleeves, withdrawal sleeves and lock nuts.

Seals and bearing housings are covered in their own sections. The accessories covered in this section include sleeves and lock nuts, used for locating and locking bearings in position on a shaft.

You can find the products you need by:
  • designation or dimensions: Enter details in the Product search widget on the right.
  • type: Select from the list of product tables.

Sleeves

Adapter and withdrawal sleeves are used to locate bearings with a tapered bore on plain or stepped shafts. They facilitate bearing mounting and dismounting and, in many cases, simplify bearing arrangement design.

Adapter sleeve – Tool and accessory selector

Lock nuts

Lock nuts are used to locate bearings and other components onto a shaft or adapter sleeve and facilitate mounting and dismounting. SKF supplies a wide assortment of lock nuts. SKF lock nuts are easy to install, do not damage the shaft and provide effective locking.
SKF logo