Mounting

FNL housings must be mounted properly using the appropriate tools and state of the art mechanical mounting methods. All the associated components must also meet certain basic requirements (→ Specifications for shafts and housing support surfaces).

Mounting instructions are provided with the housing. For information about mounting rolling bearings, refer to the SKF bearing maintenance handbook or skf.com/mount.

Torque specifications

Cover bolts and attachment bolts should be tightened to the torque values listed in the product table.
SKF logo