SNL plummer block housings for bearings on an adapter sleeve, with oil seals

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SNL and SE 2, 3, 5 and 6 series and Overview, selection and application recommendations.

SKF logo