Dimension standards

Boundary dimensions are in accordance with ISO 113:2010 for two-bolt plummer block housings.

Interchangeability

SNLN 30 plummer block housings are dimensionally interchangeable with the earlier SN 30 housings.
SKF logo