Designation system for oil cooling tubes

Examples and the applicable options for oil cooling tubes for SONL housings are given below.

Basic bearing designation system


AVA 0001/1
whereAVA =
0001/1 =

Applicable options

Test Designation 1Series
AVAOil cooling tube

Test Designation 2Size identification
0001Basic size to fit G 3/4 to G 1 1/2 oil outlets
/1For housings SONL 217-517 and SONL 218-518
/2For housings SONL 220-520 and SONL 222-522
/3For housings SONL 224-524 and SONL 232-532
/4For housings SONL 234-534 and SONL 248-548
SKF logo