Speeds

SKF deep groove ball bearings as well as Y-bearings for high temperatures in the VA201, VA208 and VA228 design are developed for bearing arrangements where they rotate slowly, i.e. a few revolutions per minute. Experience has shown, however, that it is possible to run bearings for long periods at speeds up to 100 r/min without maintenance. It is recommended to contact the SKF application engineering service if the bearings are to be used at higher speeds.
SKF logo