Ball bearing plummer block units, for high temperature applications

PrintExport as PDF
  • Product table filter
    (all)
    Shaft diameter:
    Exact :
     ≤ d ≤ 
    d =
    Limiting temperature:
    Exact :
     ≤ T ≤ 
    T =
    ► Popular item
Principal dimensionsBasic load ratingsLimiting speedLimiting temperature Designations
     dynamicstatic   Bearing unitBearing
dAHH1LCC0 T max.   
mmkNr/min°C 
            
30
40
82
42.9
152
19.5
11.2
90
250
 
SY 30 TF/VA201
YAR 206-2FW/VA201
30
40
82
42.9
152
19.5
11.2
190
350
 
SY 30 TF/VA228
YAR 206-2FW/VA228
 
40
82
42.9
152
 
 
 
 
 
SY 1.3/16 TF/VA201
 
50
54
114
57.2
203
35.1
23.2
60
250
 
SY 50 TF/VA201
YAR 210-2FW/VA201
50.8
60.4
127
63.5
219.1
43.6
29
50
250
 
SY 2. TF/VA201
YAR 211-200-2FW/VA201
19.05
32
64
33.3
127
12.7
6.55
130
250
 
SY 3/4 TF/VA201
YAR 204-012-2FW/VA201
45
48.3
107
54
187
33.2
21.6
130
350
 
SY 45 TF/VA228
YAR 209-2FW/VA228
38.1
48
99
49.2
175
30.7
19
70
250
 
SY 1.1/2 TF/VA201
YAR 208-108-2FW/VA201
45
48.3
107
54
187
33.2
21.6
60
250
 
SY 45 TF/VA201
YAR 209-2FW/VA201
44.45
48.3
107
54
187
33.2
21.6
60
250
 
SY 1.3/4 TF/VA201
YAR 209-112-2FW/VA201
44.45
48.3
107
54
187
33.2
21.6
130
350
 
SY 1.3/4 TF/VA228
YAR 209-112-2FW/VA228
61.913
60
138
69.9
240
52.7
36
50
250
 
SY 2.7/16 TF/VA201
YAR 212-207-2FW/VA201
25.4
36
70
36.5
130
14
7.8
110
250
 
SY 1. TF/VA201
YAR 205-100-2FW/VA201
49.212
54
114
57.2
203
35.1
23.2
60
250
 
SY 1.15/16 TF/VA201
YAR 210-115-2FW/VA201
 
48
99
49.2
175
 
 
 
 
 
SY 40 TF/VA201
 
60
60
138
69.9
240
52.7
36
100
350
 
SY 60 TF/VA228
YAR 212-2FW/VA228
60
60
138
69.9
240
52.7
36
50
250
 
SY 60 TF/VA201
YAR 212-2FW/VA201
42.862
48.3
107
54
187
33.2
21.6
70
250
 
SY 1.11/16 TF/VA201
YAR 209-111-2FW/VA201
55.563
60.4
127
63.5
219.1
25
29
50
250
 
SY 2.3/16 TF/VA201
YAR 211-203-2FW/VA201
35
45
93
47.6
160
25.5
15.3
80
250
 
SY 35 TF/VA201
YAR 207-2FW/VA201
25
36
70
36.5
130
14
7.8
230
350
 
SY 25 TF/VA228
YAR 205-2FW/VA228
74.612
71.6
166.1
82.55
279
66.3
49
40
250
 
SY 2.15/16 TF/VA201
YAR 215-215-2FW/VA201
25
36
70
36.5
130
14
7.8
110
250
 
SY 25 TF/VA201
YAR 205-2FW/VA201
20
32
64
33.3
127
12.7
6.55
260
350
 
SY 20 TF/VA228
YAR 204-2FW/VA228
35
45
93
47.6
160
25.5
15.3
160
350
 
SY 35 TF/VA228
YAR 207-2FW/VA228
42.862
48.3
107
54
187
33.2
21.6
140
350
 
SY 1.11/16 TF/VA228
YAR 209-111-2FW/VA228
55
60.4
127
63.5
219.1
43.6
29
50
250
 
SY 55 TF/VA201
YAR 211-2FW/VA201
31.75
45
93
47.6
160
25.5
15.3
80
250
 
SY 1.1/4 TF/VA201
YAR 207-104-2FW/VA201
55
60.4
127
63.5
219.1
43.6
29
110
350
 
SY 55 TF/VA228
YAR 211-2FW/VA228
36.513
45
93
47.6
160
25.5
15.3
80
250
 
SY 1.7/16 TF/VA201
YAR 207-107-2FW/VA201
20
32
64
33.3
127
12.7
6.55
130
250
 
SY 20 TF/VA201
YAR 204-2FW/VA201
34.925
45
93
47.6
160
25.5
15.3
80
250
 
SY 1.3/8 TF/VA201
YAR 207-106-2FW/VA201

SKF logo